99 1525 814 04
binder
Automation Technology - Sensors and Actuators
M12-A
Male cable connector, wire clamp connection, with shielding ring, shieldable, with die-cast threaded ring
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector2c20wire20clamp20connection2c20with20shielding20ring2c20shieldable2c20with20die-cast20threaded20ring/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 1525 814 04},{ARTNR=99 1525 814 04},{PREVIEW=../../../_pool_/9a/af/713_1_gs5_sk_2015.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, wire clamp, IP67},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male cable connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.50 mm²},{ANSQA=max. AWG 20},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=45.88}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - male cable connector
Bill of material
99 1525 814 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 1525 814 04
99 1525 814 04
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, wire clamp, IP67
M12-A male cable connector, Contacts: 4, 4.0 - 6.0 mm, shieldable, wire clamp, IP67
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
male cable connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.50 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 20
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
45.88
45.88
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
4.0 - 6.0 mm
4.0 - 6.0 mm
MAGK
Material housing/cable
PA
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청