Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
binder
Description
M12, series 814, Automation Technology - Voltage and Power Supply - female panel mount connector
Bill of material
09 0688 121 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
M12, series 814, Automation Technology - Voltage and Power Supply
BEZ
designation
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-S
SER
Series
series 814
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
1.38 mm²
ANSQA
Cross-sectional area (AWG)
AWG 16
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
630 V
BESSP
Rated impulse voltage
6000 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
6000 V
BEMSTR
Rated current (40°C)
12 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)