카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0214.20
Blohm
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/positionier_und_spannsysteme/03155.prj},{NB=B0214.20},{BESTBLOHM=B0214.20},{D=20},{D1=24.8},{D2=32.2},{D3=28.03},{L=17.1},{L1=8.42},{L2=8.13},{D5=28},{D6=33},{T=8.74},{H=25},{GEW=0.0466},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
Blohm
Description
B0214 - Receiver bushings form A (pressed in at rear)
Bill of material
B0214.20
BESTBLOHM
Order No.
B0214.20
B0214.20
D
internal diameter
20
20
mm
D1
internal diameter
24.8
24.8
mm
D2
external diameter
32.2
32.2
mm
D3
external diameter
28.03
28.03
mm
L
Length
17.1
17.1
mm
L1
Length
8.42
8.42
mm
L2
Length
8.13
8.13
mm
D5
diameter
28
28
mm
D6
diameter
33
33
mm
T
depth
8.74
8.74
mm
H
minimum thickness of base plate
25
25
mm
GEW
Approx. weight
0.0466
0.0466
kg
BS
Description
정보
Infotext
INFO
Technical Information
정보
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청