카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0352.16301818
Blohm
Hinges
Powered by
CAD모델 선택
{blohm/scharniere/27870-01_asmtab.prj},{NB=B0352.163018180},{BESTBLOHM=B0352.16301818},{MATERIAL=Edelstahl},{AUSF=links},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{B2=28},{B3=10},{D1=6.6},{D2=6},{D3=14},{H=16},{H1=9},{F1=1.0},{F2=0.710},{GEW=0.1592},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=MIN},{PSTOL=0.001},{FILTER=KIPP,NORELEM,KIPP_USA ,BLOHM},{PPATH=27870-01_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
Blohm
Description
B0352 - Hinges, stainless steel lift-off, left
Bill of material
B0352.16301818
BESTBLOHM
Order No.
B0352.16301818
B0352.16301818
MATERIAL
Material
stainless steel
AUSF
version
left
W
Angle
°
A
Distance
59
59
mm
A1
Distance
17.5
17.5
mm
A2
Distance
17.5
17.5
mm
A3
Length
29.5
29.5
mm
A4
Length
29.5
29.5
mm
B
Width
48
mm
B2
Width
28
mm
B3
Distance
10
mm
D1
Diameter
6.6
mm
D2
Diameter
6
mm
D3
Diameter
14
mm
H
height
16
mm
H1
height
9
mm
F1
F1 max.
1.0
1.0
F2
F2 max
0.710
0.710
kN
GEW
Approx. weight
0.1592
0.1592
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청