Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 6028 - Building screws with flat end, partially / fully threaded, without sealing washer, stainless steel 1.4301, zinc plated
Bill of material
BN 6028 1424270 building screw with flat end 6.3x32
BNARTNR
Identification
BNMAT
Material
Stainless steel 1.4301
BNSURFACE
Surface
zinc plated
D
Nominal thread diameter
6.3 mm
L
Nominal length
mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model