Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 17
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48781 - Socket set screws flat point, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48781 3464409 socket set screw flat point 0.19x0.375
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Pouce
TT
Thread Type
L
Length
Pouce
SL
Standard Lengths
SD
Size Description
J
Hex Socket Size - Nom.
Pouce
T
Key Engagement - Min.
Pouce
CMAX
Flat Point Diameter - Max.
Pouce
CMIN
Flat Point Diameter - Min.
Pouce
W
Point Angle
deg.