Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Boteco
Description
O305 - FLAT ZAMAK HINGE WITH THROUGH HOLES
Bill of material
O30536.ZG06.5PAL
CODE
Art.
O30536.ZG06.5PAL
MIS01
I
36 mm
MIS02
C
56 mm
MIS03
A
60 mm
MIS04
B
76 mm
MIS05
H
16 mm
MIS06
h
8 mm
MIS07
d2
8 mm
MIS08
d3
16 mm
MIS09
d1
6.5 mm
MIS10
Weight
250 gr
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Boteco
    O300 - METAL HINGE WITH THROUGH HOLES
    Boteco
    O300CIN - STAINLESS STEEL HINGE WITH THROUGH HOLES
    Boteco
    O400 - HINGE WITH THROUGH HOLES
    SToxxparts
    05000956000 - Sheet metal hinge, square or vertically extended
    Boteco
    B321 - BRACKET FOR HANDLE WITH TUBE D.20
    LINAK
    LC3 2-stage - Lifting Column
    LINAK
    LA33 - Linear actuators
    Pinet
    7219011 - Zinc die-cast hinge 90 x 60 mm
    FATH
    Metal Hinge 40 x 40
    Boteco
    O400CIN - HINGE WITH THROUGH HOLES WITH STAINLESS STEEL PIN
Previews
3D
Размер
2D
Сваляне на CAD модели