Catalog navigation
CAD Model seçimi
Uygun ürünler: 17
HELP_VARIABLE
Company
Boteco
Description
P706CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH STAINLESS STEEL STUD TYPE B - R15
Bill of material
P706080.TM20X19001CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
65 mm
MIS04
H1
26 mm
MIS06
h
9 mm
MIS07
A
120 mm
MIS08
E
mm
MIS09
s
7 mm
MIS10
d2
9 mm
MIS12
R
15 mm
MIS13
d1
M20 mm
MIS14
Q
mm
MIS15
Weight
g
MIS16
F1
17000 N