目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6014-005287-Manifold
Buerkert
Products (A - Z)
6014
Powered by
CAD模型選擇
{buerkert/produkteaz/6014/6014anschlussplatte.prj},{NB=6014-005287-Anschlussplatte},{BUNR=005287},{V=4},{A=123},{B=131},{C=0},{PRA=2},{CNSMASSEXACT=0.156}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Buerkert
Description
6014AP - Manifold
Bill of material
6014-005287-Manifold
BUNR
Bürkert-ITEM-No.
005287
005287
V
Number of valves
4
4
A
hole spacing
123
123
mm
B
Total length
131
131
mm
C
hole spacing
0
0
mm
CNSMASSEXACT
Weight
0.156
0.156
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求