Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Camozzi
Description
Bulkhead with test point & tube connection Mod. VPC2
Bill of material
VPC2 M16x1.5-8-M18x1.5
CAP
Cap
mm
MOD
Mod.
A
8x1 mm
D
mm
D1
M16x1.5 mm
C
mm
H
21.0 mm
HH
h
2.5 mm
G
17.0 mm
G1
18.5 mm
L
40.0 mm
SW
mm
SW1
mm
D03
17.000 mm
D04
24.000 mm