카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
D1E VA-MP-T
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Valves Series D
Valves Series D (VA)
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/serie_d/d_punto_punto/valvole_serie_d_va_asmtab.prj},{NB=D1E VA-MP-T},{SERIE=D},{PASSO=1},{VERSIONE=E},{COMPONENTE= VA},{ELETTROV=M},{INTERVENTMANUAL=P},{CONNESSIONI=T},{PPATH=valvole_serie_d_va_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Camozzi
Description
Series D valves and solenoid valves (VA)
Bill of material
D1E VA-MP-T
SERIE
Series
D
PASSO
Size
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
1 = 10.5 mm
2 = 16 mm
4 = 25 mm
mm
VERSIONE
Actuation
E = electric
C = electric with M8 connection
P = pneumatic
E = electric
C = electric with M8 connection
P = pneumatic
mm
COMPONENTE
Component
VA = Valve with threaded body
VA = Valve with threaded body
mm
ELETTROV
Type of solenoid valve
M = 5/2 Monostable
MZ = 5/2 Monostable (external piloting)
B = 5/2 Bistable
BZ = 5/2 Bistable (external piloting)
P = 3/2 NC
PZ = 3/2 NC (external piloting)
Q = 3/2 NO
QZ = 3/2 NO (external piloting)
C = 2 x 3/2 NC
CZ = 2 x 3/2 NC (external piloting)
A = 2 x 3/2 NO
AZ = 2 x 3/2 NO (external piloting)
G = 2 x 3/2 (NC+NO)
GZ = 2 x 3/2 (NC+NO) external piloting
N = 5/3 CP
NZ = 5/3 CP (external piloting)
V = 5/3 CC
VZ = 5/3 CC (external piloting)
K = 5/3 CO
KZ = 5/3 CO (external piloting)
M = 5/2 Monostable
MZ = 5/2 Monostable (external piloting)
B = 5/2 Bistable
BZ = 5/2 Bistable (external piloting)
P = 3/2 NC
PZ = 3/2 NC (external piloting)
Q = 3/2 NO
QZ = 3/2 NO (external piloting)
C = 2 x 3/2 NC
CZ = 2 x 3/2 NC (external piloting)
A = 2 x 3/2 NO
AZ = 2 x 3/2 NO (external piloting)
G = 2 x 3/2 (NC+NO)
GZ = 2 x 3/2 (NC+NO) external piloting
N = 5/3 CP
NZ = 5/3 CP (external piloting)
V = 5/3 CC
VZ = 5/3 CC (external piloting)
K = 5/3 CO
KZ = 5/3 CO (external piloting)
mm
INTERVENTMANUAL
Type of manual override
P = push button
R = with push and turn device
P = push button
R = with push and turn device
mm
CONNESSIONI
Connection
T = Thread
A = Ø4 fittings 6512 4-M7-M
AS = Ø4 fittings 6512 4-M7-M + silencers 2931 M7
B = Ø6 fittings 6512 6-M7-M
BS = Ø6 fittings 6512 6-M7-M + silencers 2931 M7
T = Thread
A = Ø4 fittings 6512 4-M7-M
AS = Ø4 fittings 6512 4-M7-M + silencers 2931 M7
B = Ø6 fittings 6512 6-M7-M
BS = Ø6 fittings 6512 6-M7-M + silencers 2931 M7
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청