Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 19
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T 9113.4-2000 PN260 RJ - Integral steel pipe flanges with ring-joint face
Bill of material
GB/T9113.4-2000 100PN26.0MPa(RJ)
IDNR
Ident number
DN
dia. of nominal
mm
D
outer dia. of flanges
mm
K
dia. of newel
mm
L
dia. of bolt
mm
N
amount of bolts
mm
M
bolt standard
GN
groove number
J
min
mm
P
mm
E
mm
F
mm
R1
max
mm
C
thickness of flanges
mm
NN
neck of flanges
S
approximation;distance of two flanges