Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 19
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T 9116.2-2000 PN50 F - Hubbed slip-on-welding steel pipe flanges with male and female face
Bill of material
Flanges DN100-PN50 F GB/T 9116.2-2000
IDNR
Ident number
DN
dia. of nominal
mm
A
outer dia. of steel tube
mm
DD
outer dia. of flanges;DD=Capital d
mm
K
dia. of newel
mm
L
dia. of bolt
mm
N
amount of bolt
mm
M
bolt standard
D
hermetic face
mm
X
hermetic face
mm
Y
hermetic face
mm
F1
hermetic face
7 mm
F2
hermetic face
5 mm
C
thickness of flanges
mm
H
height of flanges
mm
NN
neck of flanges
R
neck of flanges
mm
B
inner dia. of flanges;when DN>300 B is confirmed by user.