Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
10A-K2 - 10A-K2
Bill of material
10A-K2
NO
DIN/ISO Chain No.
10A-K2
P
15.875 mm
R
6.50 mm
A
28.80 mm
D4
5.50 mm
G
22.00 mm
H4
18.00 mm
H6
42.00 mm
H
50.00 mm