Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
CKD
Description
CA - accessory
Bill of material
SCWS-CA-20ca
MODEL
Model
BORE
Bore
mm
E
mm
CC
12 mm
EW
16 mm
FL
20 mm
CD
8 mm
MR
18 mm
WF
6 mm
XD
mm
G
M5x16 mm
INFOTEXT
Product Info
Product Info