Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
CKD
Description
MDC2 - L with switch
Bill of material
MDC2-L-6-4-F0H-R
TYPE
Model No.
MDC2-L
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
POS
Stroke position
mm
Введите значение для POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
E
F
G
3.2 mm
H
mm
J
mm
K
mm
L
2.5 mm
M
12.5 mm
O
3 mm
N
mm
P
3 mm
Q
mm
R
mm
S
mm
T
mm
U
3.2 mm
XX
2.5 mm
Y
mm
HD
mm
RD
mm
X