Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
CKD
Description
ETS-17
Bill of material
ETS-17-05005-EM4NNNNN
MODEL
Model no.
ETS
A
Body size
17
B
Screw lead
C
Stroke length
POS
mm
Entrez la valeur pour POS
mm
cm
inch
ft
D
Motor mounting method
E
Mounted motor specifications
F
Motor size
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option 1
K
Option 2
INFOTEXT
Product Info
Product Info
L
317.000 mm
AA
200.000 mm
M
0.000
N
4.000
P
200