카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
MXB1-10-0-1
CKD
유체 제어 장비
볼 밸브
전동식 볼 밸브 2·3포트 밸브 MXB1・MXG1
Powered by
CAD모델 선택
{ckd_cn/general_purpose_valve/ball_valve/motorized_2_3_port_ball_valve/mxb1_asmtab.prj},{NB=MXB1-10-0-1},{MODEL=MXB1},{PS=10},{BST=0},{OPTCABLE=},{OPTTERMINAL=},{MO=},{VOLT=1},{INFOTEXT= Product Info},{PPATH=motorized_2_3_port_ball_valve/parts/mxb1_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
MXB1 - 2-port standard bore
BOM
MXB1-10-0-1
MODEL
Model no.
MXB1
PS
Port size
10: Rc3/8
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
10: Rc3/8
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
BST
Body/seat material
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
OPTCABLE
Option: Conductor cable
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
OPTTERMINAL
Option: Terminal
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box with lamp (lit when open, 3 terminals), Applications: Fully open confirmation by lamp, Remarks: Lit only whenfully open
R: Content: Round terminal box with lamp (lit when closed, 3 terminals), Applications: Fully closed confirmation by lamp, Remarks: Lit only whenfully open
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box with lamp (lit when open, 3 terminals), Applications: Fully open confirmation by lamp, Remarks: Lit only whenfully open
R: Content: Round terminal box with lamp (lit when closed, 3 terminals), Applications: Fully closed confirmation by lamp, Remarks: Lit only whenfully open
MO
Manual override
Blank: None
Blank: None
VOLT
Voltage
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
3: 24VDC
4: 12VDC
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
3: 24VDC
4: 12VDC
INFOTEXT
제품정보
Product Info
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청