Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CKD
Description
AG43-ZP4
Bill of material
AG43-02-4-M3AZP4-DC12V
MODEL
Model no.
AG43
PS
Port size
OS
Orifice size top/body
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTMOD
Option : Manual operating device (locking)
OPTMP
Option : Mounting plate
OPTCGC
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Infotext
Dimensions
A
- mm
B
- mm
C
- mm
D
- mm
E
- mm
F
- mm
G
- mm
H
- mm
K
- mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model