카탈로그: CKD
생성됨: 08.04.2013
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
CKD
4SA019-M3-3
CKD
방향 제어 밸브
파일럿식 3・4・5포트 솔레노이드 밸브
피코졸 4SA・4SB・M4SA・M4SB
Integrated valve assembly M4SA0/M4SB0
Powered by
CAD모델 선택
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/picosol_4sa_4sb_m4sa_m4sb/integrated_valve_assembly_m4sa0_m4sb0/4sa0_9-integrated_valve_assnembly_asmtab.prj},{NB=4SA019-M3-3},{MN=4SA0},{SP=1},{FC=9},{PS=M3},{MO=},{EC=},{VOLTAGE=3},{PPATH=4sa0_9-integrated_valve_assembly/assemblies/4sa0_9-integrated_valve_assnembly_asmtpl.prj},{INFOTEXT=Product Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CKD
내용
4SA0※9-Integrated valve assembly
BOM
4SA019-M3-3
MN
Model No.
4SA0
SP
Solenoid position
1 : 2-position single
2 : 2-position double
3 : 3-position all ports closed
4 : 3-position A/B/R connection
5 : 3-position P/A/B connection
1 : 2-position single
2 : 2-position double
3 : 3-position all ports closed
4 : 3-position A/B/R connection
5 : 3-position P/A/B connection
FC
Fixed code
9
PS
Port size
M3 : A/B M3 , P M5 , R Rc1/8
T4 : A/B Barbed fitting Ø4 , P M5 , R RC1/8
M3 : A/B M3 , P M5 , R Rc1/8
T4 : A/B Barbed fitting Ø4 , P M5 , R RC1/8
MO
Manual override
Blank : Non-locking manual override
M1 : Locking manual override
Blank : Non-locking manual override
M1 : Locking manual override
EC
Electrical connections
Blank : Gromment lead wire (300 mm)
C : Lead wire (300 mm)
C00 : Lead wire (500 mm)
C01 : Lead wire (1000 mm)
C02 : Lead wire (2000 mm)
C1 : Without lead wire (with socket)
C2 : Lead wire (300 mm) , surge suppressor/indicator lamp
C20 : Lead wire (500 mm) , surge suppressor/indicator lamp
C21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
C22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
C2N : No lead wire (without socket) , surge suppressor/indicator lamp
C3 : No lead wire (with socket) , surge suppressor/indicator lamp
D : Lead wire (300 mm)
D00 : Lead wire (500 mm)
D01 : Lead wire (1000 mm)
D02 : Lead wire (2000 mm)
D1 : Without lead wire (with socket)
D2 : Lead wire (300 mm) , surge suppressor/indicator lamp
D20 : Lead wire (500 mm) , surge suppressor/indicator lamp
D21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
D22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
D2N : No lead wire (without socket) , surge suppressor/indicator lamp
D3 : No lead wire (with socket) , surge suppressor/indicator lamp
Blank : Gromment lead wire (300 mm)
C : Lead wire (300 mm)
C00 : Lead wire (500 mm)
C01 : Lead wire (1000 mm)
C02 : Lead wire (2000 mm)
C1 : Without lead wire (with socket)
C2 : Lead wire (300 mm) , surge suppressor/indicator lamp
C20 : Lead wire (500 mm) , surge suppressor/indicator lamp
C21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
C22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
C2N : No lead wire (without socket) , surge suppressor/indicator lamp
C3 : No lead wire (with socket) , surge suppressor/indicator lamp
D : Lead wire (300 mm)
D00 : Lead wire (500 mm)
D01 : Lead wire (1000 mm)
D02 : Lead wire (2000 mm)
D1 : Without lead wire (with socket)
D2 : Lead wire (300 mm) , surge suppressor/indicator lamp
D20 : Lead wire (500 mm) , surge suppressor/indicator lamp
D21 : Lead wire (1000 mm) , surge suppressor/indicator lamp
D22 : Lead wire (2000 mm) , surge suppressor/indicator lamp
D2N : No lead wire (without socket) , surge suppressor/indicator lamp
D3 : No lead wire (with socket) , surge suppressor/indicator lamp
VOLTAGE
Voltage
3 : 24 VDC
4 : 12 VDC
DC6V : 6 VDC
DC5V : 5 VDC
3 : 24 VDC
4 : 12 VDC
DC6V : 6 VDC
DC5V : 5 VDC
INFOTEXT
제품정보
제품정보
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청