Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
CKD
Description
GWJS*-0 - Different diameter straight
Bill of material
GWJS34-0
MODEL
Model No.
BOREA
Compatible tube O.D. φ A side
mm
BOREB
Compatible tube O.D. φ B side
3.2 mm
L
28.5 mm
B1
mm
B2
12.5 mm
C1
mm
C2
mm
MBS
Min. bore size
2.2 mm
ESA
Eff. X-sectional area
2.5 mm^2
WEIGHT
Weight
g
INFOTEXT
Product Info
Product Info