Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
C Matic
Description
AV27 - Bulkhead Union
Bill of material
AV170030
CODE
Code
TYPE
Type
MAT
Material
Brass Chemical Nickel Plated
DTUBO
Øe Tube
mm
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型