Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 511 - Ex-Wall socket for Zone 1/21, 16 A, stainless steel AISI 316L
Bill of material
GHG5114306R1001
IDNR
Ident number
LOD
NT
Description
Ex-Wall socket for Zone 1/21, 16 A, stainless steel AISI 316L
T2
EC-Type Examination Certificate
PTB 99 ATEX 1039
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
T6
Rated current
16 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 16 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
2 x M25 metal thread with threaded plug
T12
Connecting terminals
2 x 1 - 4 mm²
T13
Enclosure material
T16
Product description
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型