Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
AR/HR 55 - Rail
Bill of material
AR/HR55-N-50-14-36-RAIL
MOD
Model Code
AR/HR
SIZE
Size
55
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
36.000 mm
AG
Accuracy grade
W1
53 mm
H1
46 mm
P
120 mm
DXDXG1
Dxdxg1
24x16x20 mm
MXG3
Mxg3
M14x24 mm
RW
Rail Weight
14060 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models