Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
M Flex 0609 - Air-to-water heat pump in integral construction. 6-9 kW heat output.
Bill of material
M Flex 0609 Indoor unit
TYP
Type
LODLEVEL
LOD Level
W
Width
mm
H
Height
mm
D
Depth
mm
G
Weight
245 kg
INFO
web
Info
SA810ID03
Manufacturer order number
SA010ID02
Sheet number of the guideline
22
SA100ID04
Application
SA110ID04
Type
SA200ID03
Heat source
SA300ID03
Backup heat/energy source
SA400ID03
Design
SA450ID03
Installation location
indoor/outdoor
SA460ID03
Heat pump output control
modulating
SA500ID03
Heat pump drive energy
electrical energy
SA550ID03
Functional principle
SA700ID04
product name
SA700ID05
heating output
4.200 kW
SA700ID06
coefficient of performance
4.160
SA700ID07
input power heat pump
1.100 kW
SA700ID08
power of electric backup heating
6.000 kW
SA700ID09
electrical connection
1/N/PE 230V
SA700ID12
refrigerant used
R410A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
3.800 kg
SA700ID14
Sound power level (according to ErP indoor)
45 dB(A)
SA700ID15
degree of protection according to DIN EN 60529
IP 21
SA700ID16
Max. flow temperature (without additional heating)
60 °C
SA700ID18
drinking water heating via indirectly heated storage tank
yes
SA700ID22
number of compressors
1
SA700ID23
stages
0
SA700ID24
sound power level(according to ErP for outdoors)
55 dB(A)
SA700ID27
electrical connection
1/N/PE 230V
SA700ID28
maximum supply temperature
60 °C
SA700ID33
product series
M Flex
SA810ID04
DATANORM number
378550
SA810ID10
Description/supplementary text for the order number
M Flex 6-9 ist eine Luft/Wasser-Wärmepumpe zum Heizen bestehend aus einer kompakten Außeneinheit und einer platzsparenden Inneneinheit. Mit 6-9 kW Heizleistung ist M Flex die ideale Lösung für Ein- und Zweifamilienhäuser oder auch Wohnungen.
SA010ID03
Date of issue (month) of the standard
SA010ID04
Manufacturer name
SA700ID11
index to record type 200 Heat source
SA700ID36
design of refrigerant circuit