Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
XRS system foam attachment - -
Bill of material
440120
BEST
Order No.
440120
BESCHR
Description
1 pair of XRS foam attachments with asymmetrical openings for setting 3 clamping widths, 0 - 2.5 mm, 2.5 - 5 mm and 5 - 7.5 mm
B
width
19.5 mm
H
height
11.5 mm
L
Length
10.5 mm
BS
Description
Informace
Infotext
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model