Catalog navigation
Seleção de modelos em CAD
Available products: 97
HELP_VARIABLE
Company
D-M-E
Description
WZ 8030 MHC Red die springs, rectangular wire - DME
Bill of material
WZ8030MHC16
REF
Catalog Number
DH
Dh Diameter of bore hole in mm
mm
DD
Dd Diameter of rod in mm
mm
L0
Lo Free lenght in mm
mm
B
b
mm
H
h
mm
R
Spring rate
N/mm
L1
Load
20 %
S1
Lenght of deflection in mm for long life
mm
F1
Load in N for long life
N
L2
Load
25 %
S2
Lenght of deflection in mm for avarage life
mm
F2
Load in N for avarage life
N
LN
Load
MAX
SN
Lenght of deflection in mm max. of free lenght Lo
mm
FN
max/load in Nmax. of free lenght Lo
N
INFO
Informations
Information
Informations
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    D-M-E
    CuCoBe - DME - CuCoBe Copper-Beryllium base alloys
    D-M-E
    V Cascade water junctions - DME
    D-M-E
    US 1700 Hose clamps - DME
    D-M-E
    OOS Date stamps - inner inserts - DME
    D-M-E
    WHG Threaded heat transfer rods - DME
    D-M-E
    V Body - DME
    D-M-E
    ST 16 Double nipples - DME
    D-M-E
    DYM Date pins - date stamps on ejector or core pin - DME -  Mat.: Stainless steel: 50-55 HRC T 150°C
    D-M-E
    FN Connector plugs for FSK and FSVK - DME
    D-M-E
    EJP Extension pipes - DME
    D-M-E
    ST 155 Extension pipes - DME
    D-M-E
    SHR Hoist rings - CE - DME
    D-M-E
    RM Eyebolts - DME - Mat. SM DIN 580
    D-M-E
    FOD Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Previews
3D
Dimensão
2D
Baixar modelos em CAD