Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 63
HELP_VARIABLE
Company
D-M-E
Description
9 7/8 x 16 - D-M-E Standard B-Series Mold Bases 9 7/8 x 16
Bill of material
1016B-33-23 (4_16_5/32_1/2_0_0_1)
CN
Catalog Number
A
Height of A Plate
Pouce
B
Height of B Plate
Pouce
C
Height of Riser
Pouce
D
Diameter of Locating Ring
3.990 Pouce
E
Length of Ejector Bar
Pouce
O
Small Dia. of Sprue Bushing Orifice
Pouce
R
Spherical Radius of Sprue Bushing
Pouce
GE
Guided Ejection System Type
BT
Guided Ejection Bushing Type
RPP
Return Pin Position