您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
117461
Dodge
Bushing & Hubs
Taper-Lock
Taper-Lock (TL) Bushings
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/taper_lock_tl/taper_lock_tl_bushings/tl_b_5050_kt.prj},{NB=117461},{IDNR=},{BORE=3-15/16},{B1=3.9375},{PN=117461},{WT=28.7},{BK=1x1/2},{SK=1x1/2},{W=1.0000},{WD=0.50000},{TC=126.000},{WTIS=3.100},{A=7.00},{B=5.00},{CI=10.5},{CS=9.50},{D=6.720},{FQ=3},{FS=7/8-9NC2 x 2-3/8},{NDM=0.875},{G=0.76562500},{LH=2.81},{LS=2.31},{MH=5.25},{MS=4.81},{E=0.8955},{J=3.250},{H=0.890},{S=0.130},{C=1.375000},{L=2.87500000},{HH=0.25000000},{TH=2.375000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Dodge
Description
TL-5050-K - Taper-Lock Bushings
Bill of material
117461
BORE
Bore
3-15/16
3-15/16
Inch
PN
Part Number
117461
117461
WT
Weight
28.7
28.7
lbs
BK
Bushing Keyway
1x1/2
1x1/2
Inch
SK
Shaft Keyseat (Ref.)
1x1/2
1x1/2
Inch
TC
Torque Capacity
126.000
lbs-in
WTIS
Wrench Torque Install. Screws
3.100
lbs-in
A
7.00
Inch
B
5.00
Inch
CI
CL 30 Iron - Hub Diameter
10.5
Inch
CS
Steel Hub Diameter
9.50
Inch
D
Bolt Circle
6.720
Inch
FQ
Quantity - Number of Bolts
3
Inch
FS
Size of Bolts
7/8-9NC2 x 2-3/8
Inch
LH
Standard Hex Key
2.81
Inch
LS
Short Key
2.31
Inch
MH
Standard Hex Key
5.25
Inch
MS
Short Key
4.81
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求