Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Dodge
Description
Motor Mount - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
TA0107HMMMA10
PNH
Part Number
900092
DESCRIPTION
Description
W
Weight
16.1 kg
US
Unit Selection
PO
Reducer Position
BDIM
B
BMIN
Lateral Adjustment B Min
N/A palec
BMAX
Lateral Adjustment B Max
3.33 palec
DB
Variable D position B&D
10.20 palec
DC
Variable D position A&C
12.13 palec
G
0.00 palec
K
0.00 palec
L
0.00 palec
M1B
M1 Value Position B
0.00 palec
M1D
M1 Value Position D
0.00 palec
M2B
M2 Value Position B
0.00 palec
N
0.00 palec
O
0.00 palec
P
0.00 palec
T
0.00 palec
U
0.00 palec
AF
0.00 palec
AP
0.00 palec
MHMAX
H Max.
369 mm
MHMIN
H Min.
249 mm
E
1.27 palec
Z
0.38 palec
MW
W
87 mm
MA
A
109 mm
MB
B
416 mm
MC
C
267 mm
ML1MIN
L1 Min.
77 mm
ML1MAX
L1 Max.
164 mm
CD
Center Distance
palec
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model