카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSP5-S1/10N-EE/D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 410 DSP5 Directional Valves Pilot Operated, Solenoid or Hydraulic Actuated – subplate mounting ISO 4401-05
Powered by
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/41410/41410_asmtab.prj},{NB=DSP5-S1/10N-EE/D12K1},{IDNR=},{DS=DSP},{DN=5},{O=},{ST=S1},{SR=10},{GU=N},{P=E},{DR=E},{CO=},{HR=},{DC=D12},{K=K1},{MO=},{W=},{D=8},{L=45},{ES=D},{COD1=0134758},{COD3=0134840},{COD4=0550297},{COD6=0134841},{COD7=0134518},{COD8=0530538},{COD10=0134873},{COD11=1950750},{COD12=0530032},{COD13=3001090000},{PPATH=41410_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSP5 - Directional Valves Pilot Operated, Solenoid or Hydraulic Actuated – subplate mounting ISO 4401-05
Bill of material
DSP5-S1/10N-EE/D12K1
DS
Distributor
DSP
DSC
DSP
DSC
DN
Size
5 = ISO 4401-05 (CETOP 05)
5R = CETOP R 05
5 = ISO 4401-05 (CETOP 05)
5R = CETOP R 05
O
Option
H = high pressure version (pmax = 420 bar)
H = high pressure version (pmax = 420 bar)
ST
Spool type
S1
S2
S3
S4
S6
S7
S8
S9
S10
S11
S12
S20
S21
RK
RK02
SA1
SA2
SA3
SA4
TA
TA02
23TA
SB1
SB2
SB3
SB4
TB
TB02
23TB
S1
S2
S3
S4
S6
S7
S8
S9
S10
S11
S12
S20
S21
RK
RK02
SA1
SA2
SA3
SA4
TA
TA02
23TA
SB1
SB2
SB3
SB4
TB
TB02
23TB
SR
Series
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
P
Piloting
E= External
I = internal
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
E= External
I = internal
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
DR
Drainage
E= External
I = internal drainage
E= External
I = internal drainage
CO
Controls
C = Main spool stroke control
D = Main spool switching speed control
C-D = Main spool stroke control + Main spool switching speed control
P08 = Subplate placed under solenoid valve with restrictor of O0.8 on port P
S2 = Pilot stage with S2 spool type (available only with pilot supply E)
C-P08 = Main spool stroke control+Subplate placed under solenoid valve with restrictor of O0.8 on port P
C = Main spool stroke control
D = Main spool switching speed control
C-D = Main spool stroke control + Main spool switching speed control
P08 = Subplate placed under solenoid valve with restrictor of O0.8 on port P
S2 = Pilot stage with S2 spool type (available only with pilot supply E)
C-P08 = Main spool stroke control+Subplate placed under solenoid valve with restrictor of O0.8 on port P
HR
High resistance to salt spray
W = coil zinc-nickel coated
W = coil zinc-nickel coated
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
K
Coil electrical connection
K1 = plug for connector type DIN 43650
K2 = plug for connector type AMP JUNIOR
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
K1 = plug for connector type DIN 43650
K2 = plug for connector type AMP JUNIOR
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
MO
Manual override
CM = manual override
CM = manual override
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청