Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Elesa
Description
GN 730.5 - Guard safety handles
Bill of material
Guard safety handles GN 730.5-A4-120-GS120
CODE
Code
GN.27736
DESCRIPTION
Description
GN 730.5-A4-120-GS120
DIM01
l1
120 mm
DIM02
l2
100
DIM03
d
M6
DIM04
b1
12.5 mm
DIM05
b2
35 mm
DIM06
b3
6 mm
DIM07
a
10 mm
DIM08
h1
32
DIM09
h2
25 mm
DIM10
tmin
9 mm
WEIGHT
Weight
347 g