You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
English
français
italiano
English (United States)
QA认证信息
目录: Elesa
Created: 04.05.2018
目录的特殊属性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Dismountable split set collars GN 7072.2-42-B20-NI-C
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7072.2
Powered by
CAD模型选择
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7072_2/gn_7072_2_c_asmtab.prj},{NB=Dismountable split set collars GN 7072.2-42-B20-NI-C},{CODE=GN.75328},{DESCRIPTION=GN 7072.2-42-B20-NI-C},{DIM01=42},{DIM02=20},{DIM03=M5},{D3=5},{DIM04=M5},{D5=5},{DIM05=15},{DIM06=31},{DIM07=3.0},{DIM08=0.6},{X=0.6},{DIM09=GN 311-30-M5-15-SW},{WEIGHT=98},{DK=8.500},{D4Y=14},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5.000},{SW=4.000},{SWY=3.000},{LD3=12},{DIM66=17.0},{DIM77=24.7},{PPATH=gn_7072_2_c_asmtpl.prj}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
用于比较添加
可提供的产品: 13
HELP_VARIABLE
Company
Elesa
Description
GN 7072.2-C - Dismountable split set collars
Bill of material
Dismountable split set collars GN 7072.2-42-B20-NI-C
CODE
Code
GN.75328
GN.75328
DESCRIPTION
Description
GN 7072.2-42-B20-NI-C
GN 7072.2-42-B20-NI-C
DIM01
d1
42
42
mm
DIM02
d2
20
20
mm
DIM03
d3
M5
M5
DIM04
d6
M5
M5
DIM05
b
15
15
mm
DIM06
m
31
31
mm
DIM07
s
3.0
3.0
mm
DIM08
x
0.6
0.6
mm
DIM09
d3 Clamping kit
GN 311-30-M5-15-SW
GN 311-30-M5-15-SW
mm
WEIGHT
Weight
98
98
g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求