Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 10
HELP_VARIABLE
Company
Elesa
Description
GN 939-E - ELESA-Panel support clamps
Bill of material
ELESA-Panel support clamps GN 939-ZD-60-12-E-SW
CODE
Code
DESCRIPTION
Description
DIM01
d1 Locking screw
M6
DIM02
b1
8.5 mm
DIM03
b2
11.4 mm
DIM04
l1
60 mm
DIM05
l3
8.3 mm
DIM06
h1
15.5 mm
DIM07
s
mm
DIM08
sw Torx
T30 mm
WEIGHT
Weight
g