Catalog navigation
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
Elesa
Description
GN 939-F - ELESA-Panel support clamps
Bill of material
ELESA-Panel support clamps GN 939-ZD-60-12-F-SW
CODE
Code
DESCRIPTION
Description
DIM01
d1 Locking screw
M6
DIM02
b1
8.5 mm
DIM03
b2
11.4 mm
DIM04
l1
60 mm
DIM05
l2
60 mm
DIM06
l3
8.3 mm
DIM07
h1
15.5 mm
DIM08
s
mm
DIM09
sw Torx
T30 mm
WEIGHT
Weight
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD