Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Elesa
Description
GN 939-FA - ELESA-Panel support clamps
Bill of material
ELESA-Panel support clamps GN 939-ZD-60-12-FA-SW
CODE
Code
DESCRIPTION
Description
DIM01
d1 Locking screw
M6
DIM02
b1
8.5 mm
DIM03
b2
11.4 mm
DIM04
l1
60 mm
DIM05
l2
60 mm
DIM06
l3
8.3 mm
DIM07
l4
8.2 mm
DIM08
h2
16.7 mm
DIM09
s
mm
DIM10
sw Torx
T30 mm
WEIGHT
Weight
g