Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 700 - Adjustable knob with scale 0...9, 100 graduations
Bill of material
Adjustable knob GN 700-66-K12-S
PARTNUMBER
E+G PARTNUMBER
D1
66 mm
D2
H7 bore with keyway (K)
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
0.5600 kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
VIDEO
Video link
Video link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели