Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 736.1 - Control knob without keyway without handle
Bill of material
Control handwheel GN 736.1-52-B10-A
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
H8 bore
B10 mm
ART
bore
ohne Nut
D3
mm
D4
mm
D5
mm
B
13 mm
H
3.8 mm
L1
23 mm
L2
17 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details