Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 761.1 - Toggle Latches, Steel, with Lock Mechanism, Type G, Latch bolt with loop, with catch
Bill of material
Toggle Latch, Steel GN 761.1-100-G-ST
PARTNUMBER
E+G PARTNUMBER
GROESSE
Size
POS
Position
FH
Holding capacity
N
A
mm
B1
mm
B2
mm
B3
mm
B4
mm
D1
mm
D2
D3
mm
H1
mm
H2
mm
H3
mm
L1
mm
L2
min.
mm
L3
min.
mm
L4
mm
L5
mm
L6
mm
M1
mm
M2
mm
M3
mm
R
≈ for w2=0
mm
S
mm
W1
Stroke
mm
W2
Adjustable range
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    Elesa+Ganter
    GN 666 - Tubular handles, Tube Aluminium or Stainless Steel
    Elesa
    TLA. - ELESA-Hook clamps
    Elesa
    ETH-AN - ELESA-Tubular handles
    Elesa
    TLF. - ELESA-Hook clamps
    Elesa
    TN. - ELESA-Plugs
    Ganter
    GN 8330 - Stainless Steel-Hook clamps, Type A without spring plug
    Ganter
    GN 8330 - Stainless Steel-Hook clamps, Type B with wire plug
    Ganter
    GN 8330 - Hook clamps, Type A without wire plug
    Ganter
    GN 8330 - Hook clamps, Type B with wire plug
    Ganter
    GN 666.1 - Tubular handles
    Elesa+Ganter
    GN 761.1 - Toggle Latches, Steel, with Lock Mechanism, Type T, Latch bolt with T-head, with catch
    Elesa
    TLM. - ELESA-Adjustable hook clamp
    Elesa
    TLE. - ELESA-Hook clamps
    Elesa
    TLG. - ELESA-Hook clamps
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés