Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 712.1 RK - Cam action indexing plunger, type RK, with rest position with lock nut
Bill of material
Cam action indexing plunger GN 712.1-6-M16x1,5-RK
PARTNUMBER
E+G PARTNUMBER
POS
Position
ABSTAND
lock nut
mm
输入参数值: ABSTAND
lock nut
mm
cm
inch
ft
D1
Pin h9 Bore G7
mm
D2
Thread
M16x1,5
D3
16 mm
L1
60 mm
L2
±0.5
8 mm
L3
35 mm
L4
32 mm
FEDERDRUCK
beginning / end
7 / 16.5 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOEG
Product details
Product details
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型