Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Empresa
Elesa+Ganter
Descripción
GN 7336.8 - Clamping indexing plungers with safety function
Lista de materiales
Clamping indexing plunger with safety function GN 7336.8-42-M16x1,5-8
PARTNUMBER
E+G PARTNUMBER
POS
Position
D1
mm
D2
Thread
M16x1,5
D3
Plunger -0.02/-0.04 Bore G7
mm
D4
11 mm
D5
mm
L1
mm
L2
9 mm
L3
34 mm
L4
min.
23 mm
L5
26 mm
SW
19 mm
FEDERDRUCK
Initial
14 N
FEDERDRUCK2
End
26 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD