Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 120.2 - Protective guide plates, Type A, mounting with countersunk screw
Bill of material
Protective guide plate GN 120.2-60-4-A-SW
PARTNUMBER
E+G PARTNUMBER
GN 120.2-60-4-A-SW
H
60 mm
B1
4 mm
B2
4.6 mm
D1
for screw
M4
D2
3 mm
L1
20 mm
L2
10 mm
M1
40 mm
M2
±2
35 mm
WEIGHT
Weight
0.0061 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели