Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 191.1 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Kusovník
Swivel Clamp Connector Joint GN 191.1-B18-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
Bore
B18
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
Z1
Screw location
M6-20
Z2
Screw location
M6-20
L3Z1
Clamping lever for Z1
- mm
L3Z2
Clamping lever for Z2
45 | 63 mm
OBVIS
Finish
black
WEIGHT
Weight
0.0770 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model