Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Empresa
Elesa+Ganter
Descripción
GN 273.1 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel
Lista de materiales
Swivel Clamp Linear Actuator Connector GN 273.1-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
B
25 mm
D2
6.5 mm
D3
Mounting screw on the follower
M6
K
Clamping length
25 mm
L1
64 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L2
Clamping lever
45 | 63 mm
OB
Finish
black
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD