Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1050.1 - Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2, Type A, with threaded stud
Bill of material
Stud GN 1050.1-2-M10-A-ST
PARTNUMBER
E+G PARTNUMBER
D1
Nominal size Quick release coupling GN 1050
2
D2
D3
±0,03
18.25 mm
L1
37.1 mm
L2
mm
SW
6 mm
Z
±0,01 Axial offset
0.4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181558
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models