Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 1110 - Lashing Straps, Buckle Steel, Strap Plastic
Kusovník
Lashing Strap GN 1110-25-400-ST-SW
PARTNUMBER
E+G PARTNUMBER
B1
25 mm
L1
mm
B2
32 mm
H
16 mm
L2
39 mm
BS
Load capacity
4000 N
FARBE
Color
Black
WEIGHT
Weight
kg
CTN
Customs Tariff Number
63079098
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model