카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Clamping Bolt, Steel GN 918.2-40-GV-L
Elesa+Ganter
Machine elements
GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn918_2/gn918_2_gv.prj},{NB=Spannriegel, Stahl GN 918.2-40-GV-L},{PARTNUMBER=GN 918.2-40-GV-L},{AC=918.2-40-GV-L},{SPANN=durch Linksdrehung},{D1=40},{D2=M8},{D3=25},{D4=25},{D5=24},{H1=10},{H2=31},{H3=21},{H5=31},{L1=8},{L2=100},{SW=15},{VERS=3},{MAT=Stahl},{WEIGHT=0.1770},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt, Type GV with ball lever, straight (serration)
Bill of material
Clamping Bolt, Steel GN 918.2-40-GV-L
PARTNUMBER
E+G PARTNUMBER
GN 918.2-40-GV-L
GN 918.2-40-GV-L
SPANN
Clamping direction
By anti-clockwise rotation
By anti-clockwise rotation
D1
-0,5
40
40
mm
D2
Thread
M8
M8
D3
25
25
mm
D5
24
24
mm
H1
10
10
mm
H2
31
31
mm
H5
≈
31
31
mm
L1
8
8
mm
L2
≈
100
100
mm
WEIGHT
Weight
0.1770
0.1770
kg
CTN
Customs Tariff Number
84662020
ROHS
YES
INFOEG
Product details
Product details
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt, Ty...
Ganter
12.04.2024
04362 - Door latch
norelem
30.05.2024
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt, Ty...
Elesa+Ganter
22.03.2024
GN 918.2 - Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt, Ty...
Elesa+Ganter
22.03.2024
GN 918.5-NI - ELESA-Cam locking levers
Elesa
06.06.2024
GN 918.7 - Clamping Bolts, Stainless Steel, Downward Clamping, with Threade...
Elesa+Ganter
22.03.2024
GN 917.1 - Stainless Steel-Double cam levers
Elesa+Ganter
28.03.2024
GN 918.1 - Clamping Bolts, Steel, Upward Clamping, Screw from the Back, Typ...
Elesa+Ganter
22.03.2024
GN 918.1 - Clamping Bolts, Steel, Upward Clamping, Screw from the Back, Typ...
Elesa+Ganter
22.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청