Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 9190 - Pull-down clamps with spiral tension lever, Type P, with prism clamping jaw
Kusovník
Pull-down clamp GN 9190-12-M12-P-L
PARTNUMBER
E+G PARTNUMBER
A
Slot width
mm
D1
KEN
Coding
ROT
Rotation
°
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L3
mm
S
Clamping stroke
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model