Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Elesa+Ganter
Opis
GN 146.16 A - Stainless Steel-Flanged Linear Actuator Connectors, with screw, stainless steel, Type A, without seals
Lista materiałowa
Stainless Steel-Flanged Linear Actuator Connector GN 146.16-G30-A-4
PARTNUMBER
E+G PARTNUMBER
GN 146.16-G30-A-4
D1
Bore (with slide insert)
G30
B
22 mm
D2
6.5 mm
D3
37 mm
K
Clamping lenght
40 mm
D4X
37 mm
D4
Mounting screws on the follower
M4 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Z
Screw location
M8-30
L2
Clamping lever
63 | 78 mm
WEIGHT
Weight
0.2640 kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD