Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Firma
Elesa+Ganter
Opis
GN 162.3 - Stainless Steel-Base Plate Connector Clamps, with screw, stainless steel
Lista materiałowa
Stainless Steel-Base plate connector clamp GN 162.3-B15-2-NI
PARTNUMBER
E+G PARTNUMBER
D1
Bore
OB
Finish
Stainless Steel
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y
30 mm
Z
Screw location
M6-20 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD